How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 3.99 in | I: | 3.14 in |
| C: | 5 in | BD: | 5.88 |
| G: | 0.94 | B: | 4.06 |
| Center Distance (in): | 1.54 in | BF: | 0.41 |
| N: | 4.25 | A: | 2.57 |
| O: | 2.56 in | BE: | 0.38 in |
| J: | 3.25 in | H-Tap size: | 5/16 - 18 in |
| AJ: | 5.88 | K: | 1.63 in |
| AK: | 4.5 | T: | 0.75 |
| F: | 1.88 | D: | 1.88 |
| TAP Depth: | 0.63 in |
Technical Specifications
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.54 | Ratio: | 30:1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 0.472 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series |
| Input Bore (C Face): | 0.625 | Output Shaft: | Solid Shaft |
| Output Key: | 3/16 X 2.12 | Series Code: | OE |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Series: | OE Series |
| Input Style: | C-Face Quill | Motor Frame Size: | 56 |
| Ratio Range: | 30:1 | Reducer: | Worm - Right Angle |
| Assembly: | UF-1 | Output Diameter (in): | 0.750 in |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 343 in/lbs |

