How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.14 in | B: | 4.06 |
| O: | 2.56 in | AK: | 4.5 |
| G: | 0.94 | BD: | 5.88 |
| BF: | 0.41 | BE: | 0.38 in |
| C: | 5 in | H-Tap size: | 5/16 - 18 in |
| K: | 1.63 in | TAP Depth: | 0.63 in |
| AJ: | 5.88 | A: | 2.57 |
| LQ: | 3.99 in | Center Distance (in): | 1.54 in |
| F: | 1.88 | D: | 1.88 |
| J: | 3.25 in | N: | 4.25 |
| T: | 0.75 |
Technical Specifications
| Ratio: | 40:1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Series: | OE Series |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Motor Frame Size: | 56 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 43.8 | Output Key: | 3/16 X 2.12 |
| Product Line: | OE Series | Ratio Range: | 40:1 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 1.54 | Input HP @ 1750 RPM: | 0.391 |
| Output Shaft: | Solid Shaft | Series Code: | OE |
| Assembly: | UF-1 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Output Diameter (in): | 0.750 in | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 347 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

