How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AJ: | 5.88 |
| F: | 1.88 | BE: | 0.38 in |
| A: | 2.57 | Center Distance (in): | 1.54 in |
| I: | 3.14 in | J: | 3.25 in |
| LQ: | 3.99 in | T: | 0.75 |
| D: | 1.88 | C: | 5 in |
| H-Tap size: | 5/16 - 18 in | AK: | 4.5 |
| TAP Depth: | 0.63 in | K: | 1.63 in |
| B: | 4.06 | N: | 4.25 |
| O: | 2.56 in | BF: | 0.41 |
| G: | 0.94 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 0.391 |
| Output Diameter (in): | 0.750 in | Output Shaft Direction: | 1 |
| Assembly: | UF-1 | Product Line: | OE Series |
| Reducer: | Worm - Right Angle | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Center Distance (in): | 1.54 | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output RPM: | 43.8 | Series: | OE Series |
| Input Keyway (C Face): | 3/16 x 3/32 | Service Factor: | 1 |
| Gear Type: | Worm | Motor Frame Size: | 56 |
| Output Key: | 3/16 X 2.12 | Ratio: | 40:1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 347 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

