How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.54 in | N: | 4.25 |
| G: | 0.94 | T: | 0.75 |
| AK: | 4.5 | LQ: | 3.99 in |
| H-Tap size: | 5/16 - 18 in | BD: | 5.88 |
| TAP Depth: | 0.63 in | A: | 2.57 |
| I: | 3.14 in | D: | 1.88 |
| K: | 1.63 in | F: | 1.88 |
| O: | 2.56 in | J: | 3.25 in |
| C: | 5 in | BE: | 0.38 in |
| BF: | 0.41 | AJ: | 5.88 |
| B: | 4.06 |
Technical Specifications
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Gear Type: | Worm | Center Distance (in): | 1.54 |
| Output Diameter (in): | 0.750 in | Input HP @ 1750 RPM: | 0.391 |
| Series: | OE Series | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Output Key: | 3/16 X 2.12 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Assembly: | UF-1 | Motor Frame Size: | 56 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | 1 |
| Product Line: | OE Series | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 347 in/lbs |

