How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/16 - 18 in | D: | 1.88 |
| BF: | 0.41 | TAP Depth: | 0.63 in |
| LQ: | 3.99 in | K: | 1.63 in |
| T: | 0.75 | N: | 4.25 |
| Center Distance (in): | 1.54 in | BE: | 0.38 in |
| AK: | 4.5 | J: | 3.25 in |
| I: | 3.14 in | O: | 2.56 in |
| F: | 1.88 | AJ: | 5.88 |
| C: | 5 in | A: | 2.57 |
| BD: | 5.88 | G: | 0.94 |
| B: | 4.06 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.331 | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio Range: | 50:1 | Center Distance (in): | 1.54 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56 |
| Output Key: | 3/16 X 2.12 | Output RPM: | 35 |
| Input Style: | C-Face Quill | Output Diameter (in): | 0.750 in |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Series: | OE Series | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series |
| Output Shaft: | Solid Shaft | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Assembly: | UF-1 |
| Ratio: | 50:1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 339 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

