How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.63 in | J: | 3.25 in |
| LQ: | 3.99 in | BD: | 5.88 |
| BE: | 0.38 in | K: | 1.63 in |
| N: | 4.25 | O: | 2.56 in |
| F: | 1.88 | AJ: | 5.88 |
| Center Distance (in): | 1.54 in | C: | 5 in |
| I: | 3.14 in | D: | 1.88 |
| T: | 0.75 | AK: | 4.5 |
| BF: | 0.41 | A: | 2.57 |
| H-Tap size: | 5/16 - 18 in | B: | 4.06 |
| G: | 0.94 |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Series Code: | OE | Series: | OE Series |
| Output Key: | 3/16 X 2.12 | Ratio: | 7.5:1 |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 1.24 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output RPM: | 233 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 0.750 in |
| Motor Frame Size: | 56 | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Product Line: | OE Series |
| Output Shaft Assembly Code: | 1 | Assembly: | UF-1 |
| Center Distance (in): | 1.54 | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 294 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

