How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4.06 | BD: | 5.88 |
| O: | 2.56 in | N: | 4.25 |
| Center Distance (in): | 1.54 in | BF: | 0.41 |
| AJ: | 5.88 | G: | 0.94 |
| J: | 3.25 in | AK: | 4.5 |
| I: | 3.14 in | LQ: | 3.99 in |
| C: | 5 in | D: | 1.88 |
| H-Tap size: | 5/16 - 18 in | K: | 1.63 in |
| T: | 0.75 | BE: | 0.38 in |
| A: | 2.57 | TAP Depth: | 0.63 in |
| F: | 1.88 |
Technical Specifications
| Ratio Range: | 7.5:1 | Output Diameter (in): | 0.750 in |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56 |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Series Code: | OE | Output Key: | 3/16 X 2.12 |
| Series: | OE Series | Output Shaft: | Solid Shaft |
| Input Keyway (C Face): | 3/16 x 3/32 | Assembly: | UF-1 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Center Distance (in): | 1.54 | Product Line: | OE Series |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output RPM: | 233 |
| Input HP @ 1750 RPM: | 1.24 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 294 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

