How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 3.99 in | O*: | 2.35 in |
| TAP Depth: | 0.63 in | J: | 3.25 in |
| F: | 1.88 | I: | 3.14 in |
| G: | 0.94 | H-Tap size: | 5/16 - 18 in |
| C: | 5 in | AJ: | 5.88 |
| O: | 2.56 in | A: | 2.57 |
| T: | 0.75 | K: | 1.63 in |
| D: | 1.88 | BD: | 5.88 |
| Center Distance (in): | 1.54 in | B: | 4.06 |
| BF: | 0.41 | BE: | 0.38 in |
| N: | 4.25 | AK: | 4.5 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Motor Frame Size: | 140 | Ratio: | 10:1 |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Product Line: | OE Series |
| Output Key: | 3/16 X 2.12 | Output Diameter (in): | 0.750 in |
| Output Shaft: | Solid Shaft | Service Factor: | 1 |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Assembly: | UF-2 | Center Distance (in): | 1.54 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Series: | OE Series |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.02 |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 313 in/lbs |

