How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BD: | 5.88 |
| H-Tap size: | 5/16 - 18 in | LQ: | 3.99 in |
| N: | 4.25 | A: | 2.57 |
| O*: | 2.35 in | Center Distance (in): | 1.54 in |
| O: | 2.56 in | J: | 3.25 in |
| G: | 0.94 | C: | 5 in |
| BE: | 0.38 in | D: | 1.88 |
| AK: | 4.5 | TAP Depth: | 0.63 in |
| B: | 4.06 | T: | 0.75 |
| K: | 1.63 in | I: | 3.14 in |
| F: | 1.88 | BF: | 0.41 |
Technical Specifications
| Series Code: | OE | No. of Gear Reductions: | Single |
| Product Line: | OE Series | Center Distance (in): | 1.54 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Ratio Range: | 10:1 |
| Series: | OE Series | Output Diameter (in): | 0.750 in |
| Motor Frame Size: | 140 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Solid Shaft | Input HP @ 1750 RPM: | 1.02 |
| Assembly: | UF-2 | Ratio: | 10:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Housing Material: | Cast Iron |
| Output Key: | 3/16 X 2.12 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 313 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

