How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.56 in | O*: | 2.35 in |
| I: | 3.14 in | D: | 1.88 |
| TAP Depth: | 0.63 in | J: | 3.25 in |
| T: | 0.75 | H-Tap size: | 5/16 - 18 in |
| F: | 1.88 | C: | 5 in |
| BD: | 5.88 | G: | 0.94 |
| B: | 4.06 | LQ: | 3.99 in |
| Center Distance (in): | 1.54 in | AK: | 4.5 |
| AJ: | 5.88 | A: | 2.57 |
| K: | 1.63 in | N: | 4.25 |
| BE: | 0.38 in | BF: | 0.41 |
Technical Specifications
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140 |
| Output Shaft: | Solid Shaft | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Line: | OE Series |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output RPM: | 233 |
| Input HP @ 1750 RPM: | 1.24 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Series: | OE Series |
| Center Distance (in): | 1.54 | Assembly: | UF-2 |
| Ratio: | 7.5:1 | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Series Code: | OE | Output Key: | 3/16 X 2.12 |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 0.750 in |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 294 in/lbs |

