How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.88 | J: | 3.25 in |
| K: | 1.63 in | G: | 0.94 |
| LQ: | 3.99 in | AK: | 3 |
| C: | 5 in | Center Distance (in): | 1.54 in |
| I: | 3.14 in | TAP Depth: | 0.63 in |
| O: | 2.56 in | N: | 4.25 |
| O*: | 2.35 in | F: | 1.88 |
| A: | 2.57 | AJ: | 3.75 |
| BD: | 3.88 | B: | 4.06 |
| BF: | 0.28 | T: | 0.75 |
| H-Tap size: | 5/16 - 18 in | BE: | 0.38 in |
Technical Specifications
| Output Shaft: | Solid Shaft | Ratio: | 100:1 |
| Output Key: | 3/16 X 2.12 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 1/8 x 1/16 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series |
| Input Bore (C Face): | 0.5 | Ratio Range: | 100:1 To 250:1 |
| Assembly: | UF-2 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.145 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 0.750 in | No. of Gear Reductions: | Single |
| Series: | OE Series | Center Distance (in): | 1.54 |
| Motor Frame Size: | 48 | Output RPM: | 17.5 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 213 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

