How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.56 in | C: | 5 in |
| G: | 0.94 | I: | 3.14 in |
| K: | 1.63 in | LQ: | 3.99 in |
| J: | 3.25 in | Center Distance (in): | 1.54 in |
| BF: | 0.28 | T: | 0.75 |
| BE: | 0.38 in | TAP Depth: | 0.63 in |
| D: | 1.88 | O*: | 2.35 in |
| BD: | 3.88 | F: | 1.88 |
| AK: | 3 | A: | 2.57 |
| N: | 4.25 | AJ: | 3.75 |
| H-Tap size: | 5/16 - 18 in | B: | 4.06 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.145 | Series Code: | OE |
| Input Style: | C-Face Quill | Ratio: | 100:1 |
| Output Key: | 3/16 X 2.12 | Motor Frame Size: | 48 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Diameter (in): | 0.750 in | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Solid Shaft |
| Center Distance (in): | 1.54 | Output RPM: | 17.5 |
| Assembly: | UF-2 | Housing Material: | Cast Iron |
| Ratio Range: | 100:1 To 250:1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Series: | OE Series |
| Product Line: | OE Series | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.5 |
| Input Keyway (C Face): | 1/8 x 1/16 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 213 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

