How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.88 | BE: | 0.38 in |
| G: | 0.94 | N: | 4.25 |
| BD: | 3.88 | A: | 2.57 |
| I: | 3.14 in | AK: | 3 |
| B: | 4.06 | TAP Depth: | 0.63 in |
| K: | 1.63 in | AJ: | 3.75 |
| LQ: | 3.99 in | T: | 0.75 |
| O: | 2.56 in | BF: | 0.28 |
| C: | 5 in | J: | 3.25 in |
| Center Distance (in): | 1.54 in | F: | 1.88 |
| H-Tap size: | 5/16 - 18 in | O*: | 2.35 in |
Technical Specifications
| Output Diameter (in): | 0.750 in | Output Key: | 3/16 X 2.12 |
| Product Type: | Right Angle | Series Code: | OE |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.5 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| Series: | OE Series | Input HP @ 1750 RPM: | 0.145 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | 2 |
| Center Distance (in): | 1.54 | Output RPM: | 17.5 |
| Gear Type: | Worm | Assembly: | UF-2 |
| Ratio Range: | 100:1 To 250:1 | Input Keyway (C Face): | 1/8 x 1/16 |
| Motor Frame Size: | 48 | Service Factor: | 1 |
| Product Line: | OE Series | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 213 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

