How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.25 | K: | 1.63 in |
| G: | 0.94 | O: | 2.56 in |
| Center Distance (in): | 1.54 in | AK: | 4.5 |
| T: | 0.75 | C: | 5 in |
| AJ: | 5.88 | D: | 1.88 |
| B: | 4.06 | BD: | 5.88 |
| O*: | 2.35 in | A: | 2.57 |
| I: | 3.14 in | F: | 1.88 |
| BF: | 0.41 | TAP Depth: | 0.63 in |
| LQ: | 3.99 in | BE: | 0.38 in |
| H-Tap size: | 5/16 - 18 in | J: | 3.25 in |
Technical Specifications
| Series Code: | OE | Input Style: | C-Face Quill |
| Output Diameter (in): | 0.750 in | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output Shaft: | Solid Shaft |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Output RPM: | 117 | Service Factor: | 1 |
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| Product Line: | OE Series | Input Keyway (C Face): | 3/16 x 3/32 |
| Assembly: | UF-2 | Output Key: | 3/16 X 2.12 |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.54 |
| Motor Frame Size: | 56 | Reducer: | Worm - Right Angle |
| Series: | OE Series | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 0.774 |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 334 in/lbs |

