How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 3.99 in | D: | 1.88 |
| C: | 5 in | H-Tap size: | 5/16 - 18 in |
| O*: | 2.35 in | AK: | 4.5 |
| G: | 0.94 | F: | 1.88 |
| K: | 1.63 in | BF: | 0.41 |
| BE: | 0.38 in | TAP Depth: | 0.63 in |
| J: | 3.25 in | I: | 3.14 in |
| AJ: | 5.88 | BD: | 5.88 |
| A: | 2.57 | B: | 4.06 |
| Center Distance (in): | 1.54 in | O: | 2.56 in |
| N: | 4.25 | T: | 0.75 |
Technical Specifications
| Center Distance (in): | 1.54 | Product Line: | OE Series |
| Input HP @ 1750 RPM: | 0.544 | Input Bore (C Face): | 0.625 |
| Series Code: | OE | Product Type: | Right Angle |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56 | Output Shaft: | Solid Shaft |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Series: | OE Series |
| Ratio Range: | 25:1 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Assembly: | UF-2 | Ratio: | 25:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 0.750 in |
| Output Key: | 3/16 X 2.12 | Output RPM: | 70 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 353 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

