How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.25 in | T: | 0.75 |
| BD: | 5.88 | O: | 2.56 in |
| O*: | 2.35 in | G: | 0.94 |
| Center Distance (in): | 1.54 in | LQ: | 3.99 in |
| TAP Depth: | 0.63 in | BF: | 0.41 |
| AK: | 4.5 | I: | 3.14 in |
| C: | 5 in | AJ: | 5.88 |
| H-Tap size: | 5/16 - 18 in | F: | 1.88 |
| B: | 4.06 | D: | 1.88 |
| K: | 1.63 in | A: | 2.57 |
| N: | 4.25 | BE: | 0.38 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Assembly: | UF-2 |
| Housing Material: | Cast Iron | Output RPM: | 70 |
| Service Factor: | 1 | Output Shaft: | Solid Shaft |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Series: | OE Series | Input HP @ 1750 RPM: | 0.544 |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Output Key: | 3/16 X 2.12 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Diameter (in): | 0.750 in |
| Series Code: | OE | Input RPM: | 1,750 |
| Center Distance (in): | 1.54 | Product Line: | OE Series |
| Output Torque Rating (in-lb): | 353 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

