How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/16 - 18 in | G: | 0.94 |
| N: | 4.25 | AJ: | 5.88 |
| BE: | 0.38 in | O: | 2.56 in |
| TAP Depth: | 0.63 in | D: | 1.88 |
| O*: | 2.35 in | I: | 3.14 in |
| BF: | 0.41 | AK: | 4.5 |
| C: | 5 in | A: | 2.57 |
| T: | 0.75 | J: | 3.25 in |
| F: | 1.88 | LQ: | 3.99 in |
| BD: | 5.88 | B: | 4.06 |
| K: | 1.63 in | Center Distance (in): | 1.54 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Series: | OE Series |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Product Line: | OE Series | Assembly: | UF-2 |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Ratio: | 25:1 | Motor Frame Size: | 56 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 0.750 in |
| Gear Type: | Worm | Output RPM: | 70 |
| Housing Material: | Cast Iron | Center Distance (in): | 1.54 |
| Output Shaft: | Solid Shaft | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.544 | Output Key: | 3/16 X 2.12 |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 353 in/lbs |

