How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.25 | H-Tap size: | 5/16 - 18 in |
| O: | 2.56 in | BF: | 0.41 |
| BD: | 5.88 | TAP Depth: | 0.63 in |
| AJ: | 5.88 | B: | 4.06 |
| C: | 5 in | LQ: | 3.99 in |
| BE: | 0.38 in | F: | 1.88 |
| O*: | 2.35 in | Center Distance (in): | 1.54 in |
| I: | 3.14 in | D: | 1.88 |
| G: | 0.94 | T: | 0.75 |
| AK: | 4.5 | J: | 3.25 in |
| K: | 1.63 in | A: | 2.57 |
Technical Specifications
| Ratio Range: | 25:1 | Output Shaft Assembly Code: | 2 |
| Ratio: | 25:1 | No. of Gear Reductions: | Single |
| Assembly: | UF-2 | Output Diameter (in): | 0.750 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Series Code: | OE | Motor Frame Size: | 56 |
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Series: | OE Series | Product Line: | OE Series |
| Product Type: | Right Angle | Output Shaft: | Solid Shaft |
| Output Key: | 3/16 X 2.12 | Output RPM: | 70 |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 1.54 | Input HP @ 1750 RPM: | 0.544 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 353 in/lbs |

