How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.25 | B: | 4.06 |
| T: | 0.75 | BE: | 0.38 in |
| LQ: | 3.99 in | AK: | 4.5 |
| O*: | 2.35 in | K: | 1.63 in |
| O: | 2.56 in | I: | 3.14 in |
| BF: | 0.41 | H-Tap size: | 5/16 - 18 in |
| F: | 1.88 | AJ: | 5.88 |
| A: | 2.57 | G: | 0.94 |
| BD: | 5.88 | Center Distance (in): | 1.54 in |
| J: | 3.25 in | TAP Depth: | 0.63 in |
| D: | 1.88 | C: | 5 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio Range: | 30:1 | Reducer: | Worm - Right Angle |
| Output RPM: | 58.3 | Product Line: | OE Series |
| Motor Frame Size: | 56 | Output Shaft Assembly Code: | 2 |
| Ratio: | 30:1 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Output Key: | 3/16 X 2.12 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.472 | Series Code: | OE |
| Series: | OE Series | Output Shaft: | Solid Shaft |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 0.750 in |
| Assembly: | UF-2 | Center Distance (in): | 1.54 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

