How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.57 | F: | 1.88 |
| I: | 3.14 in | BF: | 0.41 |
| BE: | 0.38 in | G: | 0.94 |
| N: | 4.25 | T: | 0.75 |
| K: | 1.63 in | AJ: | 5.88 |
| C: | 5 in | LQ: | 3.99 in |
| BD: | 5.88 | D: | 1.88 |
| TAP Depth: | 0.63 in | O*: | 2.35 in |
| B: | 4.06 | Center Distance (in): | 1.54 in |
| J: | 3.25 in | H-Tap size: | 5/16 - 18 in |
| AK: | 4.5 | O: | 2.56 in |
Technical Specifications
| Output Shaft: | Solid Shaft | Input Bore (C Face): | 0.625 |
| Output RPM: | 43.8 | Output Shaft Direction: | 2 |
| Assembly: | UF-2 | Input HP @ 1750 RPM: | 0.391 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Series Code: | OE | Input RPM: | 1,750 |
| Ratio Range: | 40:1 | Output Key: | 3/16 X 2.12 |
| Output Diameter (in): | 0.750 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 1.54 | Product Line: | OE Series |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Series: | OE Series | Input Keyway (C Face): | 3/16 x 3/32 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Motor Frame Size: | 56 | Ratio: | 40:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 347 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

