How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.54 in | BF: | 0.41 |
| AJ: | 5.88 | H-Tap size: | 5/16 - 18 in |
| TAP Depth: | 0.63 in | LQ: | 3.99 in |
| A: | 2.57 | I: | 3.14 in |
| D: | 1.88 | O: | 2.56 in |
| C: | 5 in | K: | 1.63 in |
| AK: | 4.5 | J: | 3.25 in |
| T: | 0.75 | N: | 4.25 |
| G: | 0.94 | O*: | 2.35 in |
| BE: | 0.38 in | F: | 1.88 |
| BD: | 5.88 | B: | 4.06 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.391 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56 | Assembly: | UF-2 |
| Product Type: | Right Angle | Output Key: | 3/16 X 2.12 |
| Input Bore (C Face): | 0.625 | Ratio Range: | 40:1 |
| Series: | OE Series | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 x 3/32 | Center Distance (in): | 1.54 |
| Gear Type: | Worm | Output Shaft: | Solid Shaft |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Line: | OE Series | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Ratio: | 40:1 |
| Output Diameter (in): | 0.750 in | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 347 in/lbs |

