How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LQ: | 3.99 in |
| A: | 2.57 | I: | 3.14 in |
| G: | 0.94 | D: | 1.88 |
| C: | 5 in | J: | 3.25 in |
| Center Distance (in): | 1.54 in | N: | 4.25 |
| K: | 1.63 in | BF: | 0.41 |
| BD: | 5.88 | O: | 2.56 in |
| F: | 1.88 | AK: | 4.5 |
| T: | 0.75 | H-Tap size: | 5/16 - 18 in |
| O*: | 2.35 in | BE: | 0.38 in |
| TAP Depth: | 0.63 in | B: | 4.06 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.62 | Input Keyway (C Face): | 3/16 x 3/32 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Gear Type: | Worm | Output RPM: | 350 |
| Output Diameter (in): | 0.750 in | Housing Material: | Cast Iron |
| Output Key: | 3/16 X 2.12 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56 |
| Series Code: | OE | Product Line: | OE Series |
| Ratio: | 5:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series |
| Output Shaft: | Solid Shaft | Assembly: | UF-2 |
| Center Distance (in): | 1.54 | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 263 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

