How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 2.35 in | BD: | 5.88 |
| BE: | 0.38 in | B: | 4.06 |
| J: | 3.25 in | K: | 1.63 in |
| C: | 5 in | F: | 1.88 |
| H-Tap size: | 5/16 - 18 in | O: | 2.56 in |
| I: | 3.14 in | AK: | 4.5 |
| G: | 0.94 | A: | 2.57 |
| N: | 4.25 | Center Distance (in): | 1.54 in |
| AJ: | 5.88 | BF: | 0.41 |
| D: | 1.88 | T: | 0.75 |
| LQ: | 3.99 in | TAP Depth: | 0.63 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.54 |
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Output RPM: | 35 | Product Line: | OE Series |
| Output Key: | 3/16 X 2.12 | Motor Frame Size: | 56 |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.331 | Series: | OE Series |
| Output Diameter (in): | 0.750 in | Output Shaft Direction: | 2 |
| Assembly: | UF-2 | Ratio Range: | 50:1 |
| Input Style: | C-Face Quill | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 339 in/lbs |

