How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | K: | 1.63 in |
| H-Tap size: | 5/16 - 18 in | AJ: | 5.88 |
| I: | 3.14 in | LQ: | 3.99 in |
| O: | 2.56 in | BE: | 0.38 in |
| AK: | 4.5 | C: | 5 in |
| D: | 1.88 | B: | 4.06 |
| J: | 3.25 in | Center Distance (in): | 1.54 in |
| T: | 0.75 | BD: | 5.88 |
| F: | 1.88 | TAP Depth: | 0.63 in |
| O*: | 2.35 in | A: | 2.57 |
| G: | 0.94 | N: | 4.25 |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output RPM: | 233 | Product Line: | OE Series |
| Motor Frame Size: | 56 | Ratio Range: | 7.5:1 |
| Output Shaft Direction: | 2 | Assembly: | UF-2 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Series: | OE Series | Gear Type: | Worm |
| Center Distance (in): | 1.54 | Ratio: | 7.5:1 |
| Output Key: | 3/16 X 2.12 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Diameter (in): | 0.750 in |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.24 |
| Output Shaft: | Solid Shaft | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 294 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

