How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 3.99 in | BE: | 0.38 in |
| I: | 3.14 in | O: | 2.56 in |
| T: | 0.75 | Center Distance (in): | 1.54 in |
| AK: | 4.5 | H-Tap size: | 5/16 - 18 in |
| N: | 4.25 | D: | 1.88 |
| K: | 1.63 in | BD: | 5.88 |
| F: | 1.88 | B: | 4.06 |
| C: | 5 in | A: | 2.57 |
| J: | 3.25 in | G: | 0.94 |
| AJ: | 5.88 | BF: | 0.41 |
| TAP Depth: | 0.63 in |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.02 |
| Assembly: | UF-3 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 3 |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Output Key: | 3/16 X 2.12 | Output RPM: | 175 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Center Distance (in): | 1.54 | Output Shaft Direction: | 3 |
| Series Code: | OE | Series: | OE Series |
| Motor Frame Size: | 140 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Line: | OE Series |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 0.750 in | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 313 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

