How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.75 | H-Tap size: | 5/16 - 18 in |
| O: | 2.56 in | TAP Depth: | 0.63 in |
| N: | 4.25 | BE: | 0.38 in |
| G: | 0.94 | J: | 3.25 in |
| Center Distance (in): | 1.54 in | BF: | 0.41 |
| B: | 4.06 | C: | 5 in |
| AK: | 4.5 | AJ: | 5.88 |
| A: | 2.57 | LQ: | 3.99 in |
| BD: | 5.88 | D: | 1.88 |
| F: | 1.88 | K: | 1.63 in |
| I: | 3.14 in |
Technical Specifications
| Center Distance (in): | 1.54 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Assembly: | UF-3 |
| Series: | OE Series | Product Line: | OE Series |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Motor Frame Size: | 140 | Series Code: | OE |
| Output Key: | 3/16 X 2.12 | Input HP @ 1750 RPM: | 1.02 |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Input Bore (C Face): | 0.875 | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 0.750 in |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | 3 |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Output Shaft Assembly Code: | 3 | Input Keyway (C Face): | 3/16 x 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 313 in/lbs |

