How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.75 | K: | 1.63 in |
| B: | 4.06 | N: | 4.25 |
| AJ: | 5.88 | BF: | 0.41 |
| I: | 3.14 in | O: | 2.56 in |
| F: | 1.88 | G: | 0.94 |
| C: | 5 in | LQ: | 3.99 in |
| TAP Depth: | 0.63 in | BE: | 0.38 in |
| D: | 1.88 | J: | 3.25 in |
| BD: | 5.88 | Center Distance (in): | 1.54 in |
| H-Tap size: | 5/16 - 18 in | A: | 2.57 |
| AK: | 4.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output RPM: | 117 | Product Type: | Right Angle |
| Assembly: | UF-3 | Series Code: | OE |
| Output Diameter (in): | 0.750 in | Housing Material: | Cast Iron |
| Ratio: | 15:1 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 3 | Center Distance (in): | 1.54 |
| Product Line: | OE Series | Output Key: | 3/16 X 2.12 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 0.774 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft: | Solid Shaft |
| Gear Type: | Worm | Output Shaft Direction: | 3 |
| Series: | OE Series | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140 |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 334 in/lbs |

