How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.88 | H-Tap size: | 5/16 - 18 in |
| N: | 4.25 | BE: | 0.38 in |
| O: | 2.56 in | I: | 3.14 in |
| LQ: | 3.99 in | A: | 2.57 |
| J: | 3.25 in | TAP Depth: | 0.63 in |
| C: | 5 in | BF: | 0.41 |
| Center Distance (in): | 1.54 in | AJ: | 5.88 |
| T: | 0.75 | B: | 4.06 |
| AK: | 4.5 | F: | 1.88 |
| K: | 1.63 in | BD: | 5.88 |
| G: | 0.94 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.24 |
| Product Line: | OE Series | Reducer: | Worm - Right Angle |
| Series: | OE Series | Output Key: | 3/16 X 2.12 |
| Center Distance (in): | 1.54 | Output Diameter (in): | 0.750 in |
| Output Shaft: | Solid Shaft | Output RPM: | 233 |
| Assembly: | UF-3 | Series Code: | OE |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 3 |
| Input RPM: | 1,750 | Output Shaft Direction: | 3 |
| Output Torque Rating (in-lb): | 294 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

