How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.75 | BD: | 3.88 |
| AK: | 3 | Center Distance (in): | 1.54 in |
| B: | 4.06 | O: | 2.56 in |
| A: | 2.57 | N: | 4.25 |
| C: | 5 in | D: | 1.88 |
| TAP Depth: | 0.63 in | BE: | 0.38 in |
| G: | 0.94 | AJ: | 3.75 |
| LQ: | 3.99 in | F: | 1.88 |
| I: | 3.14 in | K: | 1.63 in |
| J: | 3.25 in | BF: | 0.28 |
| H-Tap size: | 5/16 - 18 in |
Technical Specifications
| Output Diameter (in): | 0.750 in | Output Shaft Assembly Code: | 3 |
| Input HP @ 1750 RPM: | 0.145 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/8 x 1/16 |
| Input RPM: | 1,750 | Ratio Range: | 100:1 To 250:1 |
| Center Distance (in): | 1.54 | Output RPM: | 17.5 |
| Output Shaft: | Solid Shaft | No. of Gear Reductions: | Single |
| Series Code: | OE | Gear Type: | Worm |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Shaft Direction: | 3 | Product Line: | OE Series |
| Ratio: | 100:1 | Assembly: | UF-3 |
| Series: | OE Series | Reducer: | Worm - Right Angle |
| Output Key: | 3/16 X 2.12 | Motor Frame Size: | 48 |
| Input Bore (C Face): | 0.5 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 213 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

