How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 3.75 | G: | 0.94 |
| H-Tap size: | 5/16 - 18 in | B: | 4.06 |
| F: | 1.88 | TAP Depth: | 0.63 in |
| C: | 5 in | BF: | 0.28 |
| O: | 2.56 in | I: | 3.14 in |
| LQ: | 3.99 in | J: | 3.25 in |
| A: | 2.57 | T: | 0.75 |
| K: | 1.63 in | Center Distance (in): | 1.54 in |
| AK: | 3 | D: | 1.88 |
| BD: | 3.88 | N: | 4.25 |
| BE: | 0.38 in |
Technical Specifications
| Motor Frame Size: | 48 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Ratio: | 60:1 |
| Series: | OE Series | Series Code: | OE |
| Output Key: | 3/16 X 2.12 | Center Distance (in): | 1.54 |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Product Line: | OE Series |
| Output Shaft Direction: | 3 | Output Diameter (in): | 0.750 in |
| Output Shaft Assembly Code: | 3 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.283 |
| Assembly: | UF-3 | Output RPM: | 29.2 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.5 |
| Input Keyway (C Face): | 1/8 x 1/16 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 323 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

