How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.25 in | A: | 2.57 |
| N: | 4.25 | H-Tap size: | 5/16 - 18 in |
| G: | 0.94 | LQ: | 3.99 in |
| C: | 5 in | TAP Depth: | 0.63 in |
| B: | 4.06 | T: | 0.75 |
| AK: | 3 | Center Distance (in): | 1.54 in |
| O: | 2.56 in | BD: | 3.88 |
| F: | 1.88 | I: | 3.14 in |
| AJ: | 3.75 | BF: | 0.28 |
| BE: | 0.38 in | K: | 1.63 in |
| D: | 1.88 |
Technical Specifications
| Input Bore (C Face): | 0.5 | Center Distance (in): | 1.54 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 48 |
| Ratio Range: | 60:1 | Assembly: | UF-3 |
| Product Line: | OE Series | Output RPM: | 29.2 |
| Output Shaft Direction: | 3 | Gear Type: | Worm |
| Output Diameter (in): | 0.750 in | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Series: | OE Series |
| Output Shaft Assembly Code: | 3 | Reducer: | Worm - Right Angle |
| Output Shaft: | Solid Shaft | Product Type: | Right Angle |
| Ratio: | 60:1 | Input Keyway (C Face): | 1/8 x 1/16 |
| Input HP @ 1750 RPM: | 0.283 | Series Code: | OE |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Key: | 3/16 X 2.12 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 323 in/lbs |

