How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.75 | Center Distance (in): | 1.54 in |
| A: | 2.57 | AK: | 3 |
| TAP Depth: | 0.63 in | LQ: | 3.99 in |
| I: | 3.14 in | O: | 2.56 in |
| BF: | 0.28 | D: | 1.88 |
| N: | 4.25 | B: | 4.06 |
| BE: | 0.38 in | H-Tap size: | 5/16 - 18 in |
| K: | 1.63 in | BD: | 3.88 |
| G: | 0.94 | J: | 3.25 in |
| C: | 5 in | F: | 1.88 |
| AJ: | 3.75 |
Technical Specifications
| Center Distance (in): | 1.54 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.283 | Product Type: | Right Angle |
| Series: | OE Series | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 3 | Motor Frame Size: | 48 |
| Output RPM: | 29.2 | Series Code: | OE |
| Ratio Range: | 60:1 | Assembly: | UF-3 |
| Input Bore (C Face): | 0.5 | Output Shaft: | Solid Shaft |
| Product Line: | OE Series | Output Diameter (in): | 0.750 in |
| Input Keyway (C Face): | 1/8 x 1/16 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 3 | Output Key: | 3/16 X 2.12 |
| Service Factor: | 1 | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 323 in/lbs |

