How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.63 in | AJ: | 3.75 |
| BD: | 3.88 | BE: | 0.38 in |
| O: | 2.56 in | H-Tap size: | 5/16 - 18 in |
| LQ: | 3.99 in | F: | 1.88 |
| Center Distance (in): | 1.54 in | G: | 0.94 |
| BF: | 0.28 | J: | 3.25 in |
| D: | 1.88 | TAP Depth: | 0.63 in |
| B: | 4.06 | A: | 2.57 |
| C: | 5 in | AK: | 3 |
| I: | 3.14 in | N: | 4.25 |
| T: | 0.75 |
Technical Specifications
| Gear Type: | Worm | Motor Frame Size: | 48 |
| Product Line: | OE Series | Input HP @ 1750 RPM: | 0.283 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 3 |
| Output Shaft: | Solid Shaft | Input Bore (C Face): | 0.5 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/8 x 1/16 |
| Output Shaft Assembly Code: | 3 | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Service Factor: | 1 |
| Center Distance (in): | 1.54 | Product Type: | Right Angle |
| Output RPM: | 29.2 | Output Key: | 3/16 X 2.12 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input Style: | C-Face Quill | Series: | OE Series |
| Output Diameter (in): | 0.750 in | Assembly: | UF-3 |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 323 in/lbs |

