How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4.06 | A: | 2.57 |
| J: | 3.25 in | O: | 2.56 in |
| I: | 3.14 in | T: | 0.75 |
| D: | 1.88 | N: | 4.25 |
| BE: | 0.38 in | K: | 1.63 in |
| LQ: | 3.99 in | H-Tap size: | 5/16 - 18 in |
| G: | 0.94 | F: | 1.88 |
| AK: | 4.5 | BD: | 5.88 |
| BF: | 0.41 | Center Distance (in): | 1.54 in |
| TAP Depth: | 0.63 in | AJ: | 5.88 |
| C: | 5 in |
Technical Specifications
| Output Shaft Direction: | 3 | Product Line: | OE Series |
| Shaft Seal Material: | Viton | Output RPM: | 117 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Series: | OE Series | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.774 | Assembly: | UF-3 |
| Motor Frame Size: | 56 | Output Diameter (in): | 0.750 in |
| Output Shaft Assembly Code: | 3 | Center Distance (in): | 1.54 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Key: | 3/16 X 2.12 | Input Style: | C-Face Quill |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 x 3/32 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 334 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Housing Material: | Cast Iron |

