How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.57 | K: | 1.63 in |
| I: | 3.14 in | O: | 2.56 in |
| AJ: | 5.88 | BD: | 5.88 |
| D: | 1.88 | BF: | 0.41 |
| B: | 4.06 | J: | 3.25 in |
| G: | 0.94 | LQ: | 3.99 in |
| T: | 0.75 | H-Tap size: | 5/16 - 18 in |
| Center Distance (in): | 1.54 in | BE: | 0.38 in |
| N: | 4.25 | AK: | 4.5 |
| F: | 1.88 | TAP Depth: | 0.63 in |
| C: | 5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Series: | OE Series |
| Product Line: | OE Series | Output Shaft Direction: | 3 |
| Center Distance (in): | 1.54 | Input RPM: | 1,750 |
| Ratio: | 20:1 | Assembly: | UF-3 |
| Gear Type: | Worm | Output Key: | 3/16 X 2.12 |
| Output Diameter (in): | 0.750 in | Housing Material: | Cast Iron |
| Ratio Range: | 20:1 | Output Shaft: | Solid Shaft |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.639 | Input Style: | C-Face Quill |
| Series Code: | OE | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 56 | Output RPM: | 87.5 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 349 in/lbs |

