How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5 in | D: | 1.88 |
| Center Distance (in): | 1.54 in | T: | 0.75 |
| TAP Depth: | 0.63 in | BF: | 0.41 |
| J: | 3.25 in | K: | 1.63 in |
| BE: | 0.38 in | G: | 0.94 |
| F: | 1.88 | O: | 2.56 in |
| B: | 4.06 | I: | 3.14 in |
| N: | 4.25 | A: | 2.57 |
| AJ: | 5.88 | AK: | 4.5 |
| BD: | 5.88 | H-Tap size: | 5/16 - 18 in |
| LQ: | 3.99 in |
Technical Specifications
| Gear Type: | Worm | Output Diameter (in): | 0.750 in |
| Input RPM: | 1,750 | Assembly: | UF-3 |
| Output Key: | 3/16 X 2.12 | Output RPM: | 70 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56 |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 0.544 |
| Output Shaft: | Solid Shaft | Product Line: | OE Series |
| Ratio: | 25:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Series Code: | OE | Output Shaft Direction: | 3 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.54 |
| Output Shaft Assembly Code: | 3 | Shaft Seal Material: | Viton |
| Series: | OE Series | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 353 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

