How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.63 in | I: | 3.14 in |
| G: | 0.94 | A: | 2.57 |
| H-Tap size: | 5/16 - 18 in | O: | 2.56 in |
| AJ: | 5.88 | BF: | 0.41 |
| Center Distance (in): | 1.54 in | C: | 5 in |
| T: | 0.75 | F: | 1.88 |
| BD: | 5.88 | TAP Depth: | 0.63 in |
| B: | 4.06 | N: | 4.25 |
| J: | 3.25 in | D: | 1.88 |
| LQ: | 3.99 in | AK: | 4.5 |
| BE: | 0.38 in |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Assembly: | UF-3 | Series Code: | OE |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | 3 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Series: | OE Series | Center Distance (in): | 1.54 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 0.750 in |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 0.472 |
| Product Line: | OE Series | Output Shaft Assembly Code: | 3 |
| Output Key: | 3/16 X 2.12 | Input Keyway (C Face): | 3/16 x 3/32 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56 |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 343 in/lbs |

