How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.25 | Center Distance (in): | 1.54 in |
| A: | 2.57 | J: | 3.25 in |
| K: | 1.63 in | C: | 5 in |
| TAP Depth: | 0.63 in | O: | 2.56 in |
| AJ: | 5.88 | LQ: | 3.99 in |
| B: | 4.06 | BD: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| D: | 1.88 | F: | 1.88 |
| I: | 3.14 in | BE: | 0.38 in |
| T: | 0.75 | H-Tap size: | 5/16 - 18 in |
| G: | 0.94 |
Technical Specifications
| Output Shaft Direction: | 3 | Ratio Range: | 30:1 |
| Input Style: | C-Face Quill | Output RPM: | 58.3 |
| Center Distance (in): | 1.54 | Series: | OE Series |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.472 |
| Assembly: | UF-3 | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 x 3/32 |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Series Code: | OE | Product Type: | Right Angle |
| Motor Frame Size: | 56 | Output Key: | 3/16 X 2.12 |
| Output Shaft Assembly Code: | 3 | Output Diameter (in): | 0.750 in |
| Product Line: | OE Series | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

