How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5 in | BF: | 0.41 |
| F: | 1.88 | B: | 4.06 |
| BD: | 5.88 | J: | 3.25 in |
| TAP Depth: | 0.63 in | I: | 3.14 in |
| AK: | 4.5 | G: | 0.94 |
| T: | 0.75 | AJ: | 5.88 |
| K: | 1.63 in | O: | 2.56 in |
| D: | 1.88 | N: | 4.25 |
| Center Distance (in): | 1.54 in | H-Tap size: | 5/16 - 18 in |
| A: | 2.57 | BE: | 0.38 in |
| LQ: | 3.99 in |
Technical Specifications
| Output Shaft: | Solid Shaft | Assembly: | UF-3 |
| Output Shaft Assembly Code: | 3 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 x 3/32 | Center Distance (in): | 1.54 |
| Ratio: | 50:1 | Product Line: | OE Series |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Series: | OE Series | Output Diameter (in): | 0.750 in |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.331 |
| Output Key: | 3/16 X 2.12 | Motor Frame Size: | 56 |
| Product Type: | Right Angle | Output Shaft Direction: | 3 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 339 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

