How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.63 in | LQ: | 3.99 in |
| C: | 5 in | TAP Depth: | 0.63 in |
| N: | 4.25 | BD: | 5.88 |
| O: | 2.56 in | BF: | 0.41 |
| BE: | 0.38 in | B: | 4.06 |
| A: | 2.57 | I: | 3.14 in |
| AJ: | 5.88 | D: | 1.88 |
| J: | 3.25 in | G: | 0.94 |
| Center Distance (in): | 1.54 in | F: | 1.88 |
| AK: | 4.5 | H-Tap size: | 5/16 - 18 in |
| T: | 0.75 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Center Distance (in): | 1.54 |
| Product Line: | OE Series | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.331 |
| Series Code: | OE | Ratio Range: | 50:1 |
| Output Key: | 3/16 X 2.12 | Output RPM: | 35 |
| Output Shaft Assembly Code: | 3 | Ratio: | 50:1 |
| Output Shaft: | Solid Shaft | Series: | OE Series |
| Output Shaft Direction: | 3 | Gear Type: | Worm |
| Service Factor: | 1 | Assembly: | UF-3 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 0.750 in | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Motor Frame Size: | 56 |
| Output Torque Rating (in-lb): | 339 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

