How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.75 | G: | 0.94 |
| J: | 3.25 in | AJ: | 5.88 |
| F: | 1.88 | D: | 1.88 |
| BF: | 0.41 | B: | 4.06 |
| H-Tap size: | 5/16 - 18 in | K: | 1.63 in |
| C: | 5 in | I: | 3.14 in |
| O: | 2.56 in | BD: | 5.88 |
| A: | 2.57 | TAP Depth: | 0.63 in |
| LQ: | 3.99 in | Center Distance (in): | 1.54 in |
| AK: | 4.5 | N: | 4.25 |
| BE: | 0.38 in |
Technical Specifications
| Assembly: | UF-3 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Series: | OE Series |
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series Code: | OE |
| Ratio Range: | 60:1 | Product Line: | OE Series |
| Output Diameter (in): | 0.750 in | Output Shaft Direction: | 3 |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Key: | 3/16 X 2.12 |
| Motor Frame Size: | 56 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 0.283 |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.54 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 3 |
| Ratio: | 60:1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 323 in/lbs |

