How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | A: | 2.57 |
| TAP Depth: | 0.63 in | LQ: | 3.99 in |
| Center Distance (in): | 1.54 in | G: | 0.94 |
| H-Tap size: | 5/16 - 18 in | D: | 1.88 |
| N: | 4.25 | J: | 3.25 in |
| O: | 2.56 in | I: | 3.14 in |
| BF: | 0.41 | K: | 1.63 in |
| B: | 4.06 | AK: | 4.5 |
| BE: | 0.38 in | BD: | 5.88 |
| C: | 5 in | F: | 1.88 |
| T: | 0.75 |
Technical Specifications
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56 | Series: | OE Series |
| Ratio Range: | 7.5:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio: | 7.5:1 | Product Line: | OE Series |
| Input HP @ 1750 RPM: | 1.24 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 0.750 in | Output Shaft: | Solid Shaft |
| Output Key: | 3/16 X 2.12 | Center Distance (in): | 1.54 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Shaft Direction: | 3 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Output RPM: | 233 | Assembly: | UF-3 |
| Output Shaft Assembly Code: | 3 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 294 in/lbs |

