How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.54 in | AK: | 4.5 |
| D: | 1.88 | J: | 3.25 in |
| BD: | 5.88 | LQ: | 3.99 in |
| H-Tap size: | 5/16 - 18 in | O: | 2.56 in |
| BE: | 0.38 in | F: | 1.88 |
| A: | 2.57 | G: | 0.94 |
| B: | 4.06 | K: | 1.63 in |
| TAP Depth: | 0.63 in | AJ: | 5.88 |
| T: | 0.75 | N: | 4.25 |
| C: | 5 in | BF: | 0.41 |
| I: | 3.14 in |
Technical Specifications
| Output Diameter (in): | 0.750 in | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Product Line: | OE Series |
| Input HP @ 1750 RPM: | 1.24 | Series Code: | OE |
| Shaft Seal Material: | Viton | Output RPM: | 233 |
| Ratio: | 7.5:1 | Assembly: | UF-3 |
| Motor Frame Size: | 56 | No. of Gear Reductions: | Single |
| Output Key: | 3/16 X 2.12 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Output Shaft: | Solid Shaft | Service Factor: | 1 |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | 3 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 3 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input RPM: | 1,750 |
| Series: | OE Series | Center Distance (in): | 1.54 |
| Output Torque Rating (in-lb): | 294 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

