How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AJ: | 5.88 |
| A: | 2.57 | D: | 1.88 |
| LQ: | 3.99 in | N: | 4.25 |
| K: | 1.63 in | AK: | 4.5 |
| F: | 1.88 | T: | 0.75 |
| TAP Depth: | 0.63 in | C: | 5 in |
| I: | 3.14 in | Center Distance (in): | 1.54 in |
| G: | 0.94 | BD: | 5.88 |
| O: | 2.56 in | BF: | 0.41 |
| J: | 3.25 in | H-Tap size: | 5/16 - 18 in |
| B: | 4.06 |
Technical Specifications
| Output Shaft Direction: | 3 | Ratio Range: | 7.5:1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.24 | Output Shaft Assembly Code: | 3 |
| Product Line: | OE Series | Housing Material: | Cast Iron |
| Motor Frame Size: | 56 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Output Shaft: | Solid Shaft | Input Bore (C Face): | 0.625 |
| Series: | OE Series | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Diameter (in): | 0.750 in | Output Key: | 3/16 X 2.12 |
| Output RPM: | 233 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 1.54 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Assembly: | UF-3 |
| Output Torque Rating (in-lb): | 294 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

