How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.63 in | BD: | 5.88 |
| D: | 1.88 | AK: | 4.5 |
| G: | 0.94 | AJ: | 5.88 |
| TAP Depth: | 0.63 in | LQ: | 3.99 in |
| F: | 1.88 | T: | 0.75 |
| H-Tap size: | 5/16 - 18 in | O: | 2.56 in |
| Center Distance (in): | 1.54 in | N: | 4.25 |
| J: | 3.25 in | A: | 2.57 |
| C: | 5 in | BE: | 0.38 in |
| BF: | 0.41 | I: | 3.14 in |
| B: | 4.06 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Direction: | 3 |
| Series: | OE Series | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 56 | Center Distance (in): | 1.54 |
| Product Line: | OE Series | Input Style: | C-Face Quill |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.204 |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio: | 80:1 |
| Assembly: | UF-3 | Output Diameter (in): | 0.750 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 21.9 | Input Bore (C Face): | 0.625 |
| Output Key: | 3/16 X 2.12 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft: | Solid Shaft |
| Output Shaft Assembly Code: | 3 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 269 in/lbs |

