How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 1.88 | K: | 1.63 in |
| G: | 0.94 | Center Distance (in): | 1.54 in |
| C: | 5 in | J: | 3.25 in |
| AK: | 4.5 | T: | 0.75 |
| BE: | 0.38 in | BF: | 0.41 |
| L: | 4.35 in | I: | 3.14 in |
| LM: | 6.6 | A: | 2.57 |
| TAP Depth: | 0.63 in | H-Tap size: | 5/16 - 18 in |
| BD: | 5.88 | O: | 2.56 in |
| N: | 4.25 | AJ: | 5.88 |
| B: | 4.06 | U: | 0.625 in |
| D: | 1.88 |
Technical Specifications
| Output Shaft: | Solid Shaft | Product Type: | Right Angle |
| Service Factor: | 1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Key: | 3/16 X 2.12 |
| Assembly: | UFC-1 | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 0.750 in | Input HP @ 1750 RPM: | 1.02 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series | Series Code: | OE |
| Input Diameter (in): | 0.625 in | Motor Frame Size: | 140 |
| Output RPM: | 175 | Ratio: | 10:1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Series: | OE Series | Center Distance (in): | 1.54 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.50 in |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 313 in/lbs |

