How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | C: | 5 in |
| BF: | 0.41 | O: | 2.56 in |
| AK: | 4.5 | K: | 1.63 in |
| I: | 3.14 in | A: | 2.57 |
| BE: | 0.38 in | J: | 3.25 in |
| AJ: | 5.88 | N: | 4.25 |
| B: | 4.06 | F: | 1.88 |
| TAP Depth: | 0.63 in | U: | 0.625 in |
| Center Distance (in): | 1.54 in | G: | 0.94 |
| D: | 1.88 | T: | 0.75 |
| LM: | 6.6 | L: | 4.35 in |
| H-Tap size: | 5/16 - 18 in |
Technical Specifications
| Output Shaft: | Solid Shaft | Motor Frame Size: | 140 |
| Input Keyway: | 3/16 X 1.50 in | Output Diameter (in): | 0.750 in |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Series: | OE Series |
| Output Key: | 3/16 X 2.12 | Input Diameter (in): | 0.625 in |
| Ratio: | 10:1 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.02 | Gear Type: | Worm |
| Center Distance (in): | 1.54 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 10:1 | Assembly: | UFC-1 |
| Output Shaft Direction: | 1 | Product Line: | OE Series |
| Input RPM: | 1,750 | Series Code: | OE |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 313 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

