How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.35 in | C: | 5 in |
| I: | 3.14 in | F: | 1.88 |
| BF: | 0.41 | BD: | 5.88 |
| A: | 2.57 | O: | 2.56 in |
| Center Distance (in): | 1.54 in | LM: | 6.6 |
| T: | 0.75 | TAP Depth: | 0.63 in |
| K: | 1.63 in | N: | 4.25 |
| D: | 1.88 | BE: | 0.38 in |
| G: | 0.94 | J: | 3.25 in |
| AJ: | 5.88 | AK: | 4.5 |
| U: | 0.625 in | H-Tap size: | 5/16 - 18 in |
| B: | 4.06 |
Technical Specifications
| Output Shaft Direction: | 1 | Product Line: | OE Series |
| Input Style: | Flexible Coupling Input | Output Shaft: | Solid Shaft |
| Input Keyway: | 3/16 X 1.50 in | Output RPM: | 175 |
| Output Diameter (in): | 0.750 in | Input HP @ 1750 RPM: | 1.02 |
| Assembly: | UFC-1 | Output Key: | 3/16 X 2.12 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio: | 10:1 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.625 in | Series Code: | OE |
| Motor Frame Size: | 140 | Service Factor: | 1 |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Product Type: | Right Angle |
| Center Distance (in): | 1.54 | No. of Gear Reductions: | Single |
| Series: | OE Series | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 313 in/lbs |

