How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | B: | 4.06 |
| L: | 4.35 in | K: | 1.63 in |
| G: | 0.94 | O: | 2.56 in |
| A: | 2.57 | U: | 0.625 in |
| H-Tap size: | 5/16 - 18 in | AJ: | 5.88 |
| BF: | 0.41 | LM: | 6.6 |
| N: | 4.25 | I: | 3.14 in |
| Center Distance (in): | 1.54 in | BE: | 0.38 in |
| BD: | 5.88 | F: | 1.88 |
| C: | 5 in | TAP Depth: | 0.63 in |
| T: | 0.75 | D: | 1.88 |
| J: | 3.25 in |
Technical Specifications
| Product Line: | OE Series | Input Diameter (in): | 0.625 in |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 0.774 | Series: | OE Series |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Assembly: | UFC-1 |
| Input RPM: | 1,750 | Motor Frame Size: | 140 |
| Output Diameter (in): | 0.750 in | Output RPM: | 117 |
| Center Distance (in): | 1.54 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Key: | 3/16 X 2.12 |
| Gear Type: | Worm | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 334 in/lbs |

