How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.6 | O: | 2.56 in |
| K: | 1.63 in | L: | 4.35 in |
| BE: | 0.38 in | G: | 0.94 |
| H-Tap size: | 5/16 - 18 in | I: | 3.14 in |
| T: | 0.75 | C: | 5 in |
| TAP Depth: | 0.63 in | N: | 4.25 |
| AJ: | 5.88 | J: | 3.25 in |
| AK: | 4.5 | D: | 1.88 |
| F: | 1.88 | B: | 4.06 |
| U: | 0.625 in | BF: | 0.41 |
| A: | 2.57 | Center Distance (in): | 1.54 in |
| BD: | 5.88 |
Technical Specifications
| Product Line: | OE Series | Output Key: | 3/16 X 2.12 |
| Motor Frame Size: | 140 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Series: | OE Series | Assembly: | UFC-1 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.774 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Output RPM: | 117 | Output Shaft: | Solid Shaft |
| Service Factor: | 1 | Center Distance (in): | 1.54 |
| Ratio: | 15:1 | Output Diameter (in): | 0.750 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 334 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

